DIAG_EEPROM_ValidateCRC16()

diag_crc_status_t DIAG_EEPROM_ValidateCRC16 (uint16_t startAddress, uint16_t length, uint16_t refAddress)

The CRC EEPROM test implements the periodic modified checksum (H.2.19.3.1) defined by the IEC 60730 standard.

This API validates the CRC of a given EEPROM memory region by re-calculating and comparing it with reference CRC stored by DIAG_EEPROM_CalculateStoreCRC16
Parameters:
in startAddress

- starting address of EEPROM memory region to be considered for CRC

in length

- number of bytes from startAddress to be considered for CRC

in refAddress

- the EEPROM address where reference CRC is available