DIAG_FLASH_ValidateCRC16()

diag_crc_status_t DIAG_FLASH_ValidateCRC16 (uint16_t startAddress, uint16_t length, uint16_t refAddress)

The CRC Flash test implements the periodic modified checksum (H.2.19.3.1) defined by the IEC 60730 standard.

This API validates the CRC of a given FLASH memory region by re-calculating and comparing it with reference CRC stored by DIAG_FLASH_CalculateStoreCRC16.
Parameters:
in startAddress

- starting address of FLASH memory region to be considered for CRC

in length

- number of bytes from startAddress to be considered for CRC

in refAddress

- the FLASH address where reference CRC is available