Detailed Description

This is the flags structure that is used in the Clock Line Frequency Diagnostic Test. It contains the two flags in the test which are updated and checked while performing the Clock Line Frequency Diagnostic Test.

#include <diag_clockline_freq.h>

The documentation for this struct was generated from the following file:

source/

diag_clockline_freq.h