__at()

uint16_t DIAG_CheckerboardStartAddress __at (STARTADDR_LOC )

These test variables used for the SRAM March tests are stored at the first 7 RAM addresses.

These test pointers and variables used for the SRAM CHECKERBOARD tests are stored at the first 7 RAM addresses.