diag_interrupt_mon_status_t

enum diag_interrupt_mon_status_t

This enumeration contains the constants to indicate if interrupt is being monitored or is being ignored from monitoring. When faulire is detected for any registered interrupt, diagnostic test will stop monitoring that interrupt by assigning DIAG_INTR_OFF to intr_mon_status.

DIAG_INTR_ON

0 - Interrupt is registered and being monitored

 
DIAG_INTR_ERROR

1 - Interrupt is registered but in error state and not being monitored

 
DIAG_INTR_OFF

2 - Interrupt is registered but not being monitored