diag_wdt_windowed_fsm_state_t

enum diag_wdt_windowed_fsm_state_t

This enum has the valid test states for the WDT test.

DIAG_WDT_WINDOW_FSM_FAULT

0 - is assigned to WDT Test State in case of faults

 
DIAG_WDT_WINDOW_FSM_1

1 - is assigned to WDT Test State to perform WDT Windowed Timer Test

 
DIAG_WDT_WINDOW_FSM_2

2 - is assigned to WDT Test State to perform WDT Windowed Timer Test in the closed part of the WDT counter window

 
DIAG_WDT_WINDOW_FSM_OK

3 - is assigned to WDT Test State on error-free execution of DIAG_WDT_WINDOW_FSM_1DIAG_WDT_WINDOW_FSM_2