diag_wdt_simple_fsm_state_t

enum diag_wdt_simple_fsm_state_t

This enum has the valid test states for the WDT test.

DIAG_WDT_SIMPLE_FSM_FAULT

0 - is assigned to WDT Test State in case of faults

 
DIAG_WDT_SIMPLE_FSM_TEST

1 - is assigned to WDT Test State to perform WDT Simple Timer Test

 
DIAG_WDT_SIMPLE_FSM_OK

2 - is assigned to WDT Test State on error-free execution of DIAG_WDT_SIMPLE_FSM_TEST