Module description

This module contains APIs to calculate, store and validate the frequency of the CPU clock using a reference line frequency.

The following is an UML Interface diagram for Clock Line Frequency Test:

The following is an UML Sequence diagram Clock Line Frequency Test: