Detailed Description

This is the flags structure that is used in the Clock Line Frequency Test. It contains the two flags in the test which are updated and checked while performing the Clock Line Frequency Test.

#include <diag_clockline_freq.h>

The documentation for this struct was generated from the following file:

source/

diag_clockline_freq.h