DIAG_WDT_WindowedTimer_GetStatus()

diag_wdt_windowed_status_t DIAG_WDT_WindowedTimer_GetStatus (void )

WATCHDOG_WINDOWED_TIMER_STARTUP_TEST is a function test based on the IEC-60370 Table H.2.16.5

This API returns the status of windowed timer WDT diagnosis

Parameters:
None
Returns:

DIAG_WDT_WINDOW_PASS, DIAG_WDT_WINDOW_FAIL