diag_Timer1Restore()

static void diag_Timer1Restore (void )[static]

For the Clock SOSC Diagnostic Test API to restore the timer1 settings based on the application settings. This is called after the diag_ClockTestTimer has completed.

Parameters:
None
Returns:

None