diag_clock_status_t

enum diag_clock_status_t

This enumeration contains return codes for Clock SOSC Diagnostic Test diagnostics tests.

DIAG_CLOCK_TEST_PASS

0 - indicates that Clock SOSC Diagnostic Test is successful 0 - indicates that Clock Line Frequency Diagnostic Test is successful

 
DIAG_CLOCK_TEST_FAIL

1 - indicates that Clock SOSC Diagnostic Test is unsuccessful 1 - indicates that Clock Line Frequency Diagnostic Test is unsuccessful

 
DIAG_INVALID_NULL_INPUT

2 - indicates that Clock SOSC Diagnostic Test input value is invalid

 
DIAG_CLOCK_TEST_TIMEOUT

3 - indicates that Clock SOSC Diagnostic Test has timed out