DIAG_InputPulseCapture()

static void DIAG_InputPulseCapture (void )[static]

The Clock Line Frequency Test implements the independent-time-slot-monitoring H.2.18.10.4 defined in the IEC60370 standard. .

This API stores the period values of the pulses in an array for a count of TESTEND or 10 pulses. This API will be used by DIAG_ClockLineFreq
Parameters:
None  
Returns:

None