diag_crc_status_t

enum diag_crc_status_t

This enumeration contains return codes for FLASH and EEPROM diagnostics tests.

CRC_OK

0 - indicates that CRC test is successful

 
CRC_ERROR

1 - indicates that CRC test is unsuccessful

 
CRC_INVALID_ADDRESS

2 - indicates that CRC test is unsuccessful due to invalid reference or store address

 
CRC_INVALID_LENGTH

3 - indicates that CRC test is unsuccessful due to invalid length of memory region