The ADP example configures the ADP Control Panel to look something like the screenshot below.
The ADP Control Panel is configured by the message detailed in the table below.
Field | Values | Description |
---|---|---|
Token | 0xFF | |
Message ID | 0x28 | |
Data length | 177 | |
Title | “Light Sensor Example for Xplained Pro\0” | |
Description | “This example demonstrates light intensity measurements through the ADC of a Xplained Pro board. You will need the I/O1 Xplained Pro (EXT1)\0” | Short description of the application |