45.4 I/O Lines Description

Table 45-1. I/O Lines Description
Pin Name Pin Description Type
I2SMCC_MCK Host Clock Output
I2SMCC_CK Serial Clock Input/Output
I2SMCC_WS I2S Word Select or TDM Frame Synchronization Input/Output
I2SMCC_DIN[3:0] Serial Data Inputs Input
I2SMCC_DOUT[3:0] Serial Data Outputs Output