42.6.43 CSI2DC Data Pipe Interrupt Mask Register

The following configuration values are valid for all listed bit names of this register:

0: The corresponding interrupt is not enabled.

1: The corresponding interrupt is enabled.

Name: CSI2DC_DPIMR
Offset: 0xD0
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 LTESTEDATOVFRXOVF1RXOVF0RXRDY1RXRDY0CAPTURE 
Access RRRRRRRR 
Reset 00000000 

Bit 7 – LTE Longer Than Expected Packet Received Interrupt Mask

Bit 6 – STE Shorter Than Expected Packet Received Interrupt Mask

Bit 5 – DATOVF Data Pipe Overflow Interrupt Mask

Bit 4 – RXOVF1 Bank 1, Packet Overflow Interrupt Mask

Bit 3 – RXOVF0 Bank 0, Packet Overflow Interrupt Mask

Bit 2 – RXRDY1 Bank 1, Packet Received Interrupt Mask

Bit 1 – RXRDY0 Bank 0, Packet Received Interrupt Mask

Bit 0 – CAPTURE Data Pipe Capture Done Interrupt Mask