46.5 SSC Application Examples

The SSC can support several serial communication modes used in audio or high speed serial links. Some standard applications are shown in the following figures. All serial link applications supported by the SSC are not listed here.

Figure 46-3. Audio Application Block Diagram
Figure 46-4. Codec Application Block Diagram
Figure 46-5. Time Slot Application Block Diagram