39.4 Signal Description

Table 39-1. ACC Signal Description
Pin Name Description Type
ACC_INP0..3, ACC_INN1..3 External analog data inputs Input
VBG(1) Internal bandgap voltage Input
Note:
  1. To enable the VBG band gap voltage (refer to the section Analog-to-Digital Converter (ADC) Controller) and enable the temperature sensor VTEMP. This also enables the VBG.