39.7 Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | ACC_CR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | SWRST | |||||||||
0x04 | ACC_MR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | FE | SELFS | INV | EDGETYP[1:0] | ACEN | |||||
7:0 | SELPLUS[2:0] | SELMINUS[2:0] | ||||||||
0x08 ... 0x23 | Reserved | |||||||||
0x24 | ACC_IER | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | CE | |||||||||
0x28 | ACC_IDR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | CE | |||||||||
0x2C | ACC_IMR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | CE | |||||||||
0x30 | ACC_ISR | 31:24 | MASK | |||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | SCO | CE | ||||||||
0x34 ... 0x93 | Reserved | |||||||||
0x94 | ACC_ACR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | MSEL | |||||||||
0x98 ... 0xE3 | Reserved | |||||||||
0xE4 | ACC_WPMR | 31:24 | WPKEY[23:16] | |||||||
23:16 | WPKEY[15:8] | |||||||||
15:8 | WPKEY[7:0] | |||||||||
7:0 | WPEN | |||||||||
0xE8 | ACC_WPSR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | WPVS |