38.2 Embedded Characteristics

  • 12-bit Resolution with Enhanced Mode up to 16 bits
  • 1 MSps Conversion Rate
  • Digital Averaging Function providing Enhanced Resolution Mode up to 16 bits
  • On-chip Temperature Sensor Management
  • Selectable Single-Ended or Differential Input Voltage
  • Digital Correction of Offset and Gain Errors
  • Individual Enable and Disable of Each Channel
  • Hardware or Software Trigger from:
    • External trigger pin
    • ADC internal trigger counter
    • Timer Counter outputs
    • PWM event line
  • Drive of PWM Fault Input
  • DMA Support
  • Two Sleep Modes (Automatic Wake-up on Trigger)
    • Lowest power consumption (voltage reference off between conversions)
    • Fast wake-up time response on trigger event (voltage reference on between conversions)
  • Channel Sequence Customizing
  • Automatic Window Comparison of Converted Values
  • Register Write Protection