16.5 Multiplexed Signals

Table 16-2. SMC Multiplexed Signals
Multiplexed Signals Related Function
NWR0 NWE Byte-write or Byte-select access, see Byte Write Access and Byte Select Access
A0 NBS0 8-bit or 16-bit data bus, see Data Bus Width
A22 NANDCLE NAND Flash Command Latch Enable
A21 NANDALE NAND Flash Address Latch Enable
NWR1 NBS1 Byte-write or Byte-select access, see Byte Write Access and Byte Select Access
A1 8-/16-bit data bus, see Data Bus Width 
Byte-write or Byte-select access, see Byte Write Access and Byte Select Access