16.8 External Memory Mapping

The SMC provides up to 26 address lines, A[25:0]. This allows each chip select line to address up to 128 Mbytes Mbytes of memory.

If the physical memory device connected on one chip select is smaller than 128 Mbytes Mbytes, it wraps around and appears to be repeated within this space. The SMC correctly handles any valid access to the memory device within the page. See the figure below.

A0 is only significant for 8-bit memory.

Figure 16-3. Memory Connections for External Devices