18.4.6 DDR3PHY PHY Timing Register 0
Name: | DDR3PHY_PTR0 |
Offset: | 0x18 |
Reset: | 0x0022AF9B |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | TITMSRST[3:0] | TDLLLOCK[11:10] | |
Access | | | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | | | 1 | 0 | 0 | 0 | 1 | 0 | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TDLLLOCK[9:2] | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 0 | 1 | 0 | 1 | 1 | 1 | 1 | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TDLLLOCK[1:0] | TDLLSRST[5:0] | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 0 | 0 | 1 | 1 | 0 | 1 | 1 | |
Bits 21:18 – TITMSRST[3:0] ITM Soft Reset Time
Number of configuration clock
(PLLDDR/4) cycles during which the ITM soft
reset pin must remain asserted when the soft reset is applied to the ITMs. This must
correspond to a value that is equal to or more than 8 PLLDDR clock cycles.
Bits 17:6 – TDLLLOCK[11:0] DLL Lock Time
Number of configuration clock
(PLLDDR/4) cycles for the DLL to stabilize
and lock, i.e. number of clock cycles from when the DLL reset pin is de-asserted to
when the DLL has locked and is ready for use. Default value corresponds to 5.12 µs
at 533 MHz.
Bits 5:0 – TDLLSRST[5:0] DLL Soft Reset Time
Number of configuration clock
(PLLDDR/4) cycles during which the DLL soft
reset pin must remain asserted when the soft reset is triggered in DDR3PHY_PIR. This
must correspond to a value that is equal to or more than 50 ns or 8 controller clock
cycles, whichever is bigger. Default value corresponds to 50 ns at 533
MHz.