74.6.1 I/O DC Characteristics

Table 74-16. Input DC Characteristics
Symbol Parameter Conditions Min Max Unit
VIL Low level input voltage(1) 0.3 x VDD V
VIH High level input voltage(1) 0.7 x VDD V
IIH Input-high input leakage current(1) Pull-down resistor disabled

VIN = VDD = 3.6V

-150 150 nA
IIL Input-low input leakage current(1) Pull-up resistor disabled

VIN = 0V, VDD = 3.6V

-150 150 nA
RPULL Programmable pull-up or pull-down resistor Digital Input mode 60 140
CIN Input capacitance(1) 4 pF
Vhys Input hysteresis(1) 150 mV
Note:
  1. Simulation data
Table 74-17. Output DC Characteristics (1.7V < VDD < 1.9V)
Symbol Parameter I/O Type Conditions Min Max Unit

IOL

or

IOH

Low level or high level output current(1) Any IOL: VOL = 0.25 x VDD
IOH: VOH = 0.75 x VDD
GPIO Drive = 0, Slewrate = 0 3 mA
Drive = 1, Slewrate = 0 4 mA
Drive = 0, Slewrate = 1 1 mA
Drive = 1, Slewrate = 1 2 mA
HSIO 1.5 mA
PIOBU 2 mA
Note:
  1. Simulation data
Table 74-18. Output DC Characteristics (3.0V < VDD < 3.6V)
Symbol Parameter I/O Type Conditions Min Max Unit

IOL

or

IOH

Low level/high level output current(1) Any IOL: VOL = 0.2 x VDD
IOH: VOH = 0.8 x VDD
GPIO Drive = 0, Slewrate = 0 9 mA
Drive = 1, Slewrate = 0 10 mA
Drive = 0, Slewrate = 1 3 mA
Drive = 1, Slewrate = 1 6 mA
HSIO 2 mA
PIOBU 5 mA
Note:
  1. Simulation data