39.21 ZCD

Table 39-28. Zero-Cross Detector Specifications
Symbol Description Min. Typ. ✝ Max. Unit Conditions
VPINZC Voltage on the ZCD pin 0.95 V
IZCD_MAX Maximum source or sink current 600 μA
tRESPH Response time, rising edge 500 ns
tRESPL Response time, falling edge 350 ns

Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.