39.13 TCD

Table 39-18. TCD Specifications
Operating Conditions:
  • CLK_TCD frequencies above maximum CLK_TCD_SYNC must be prescaled with the Synchronization Prescaler (SYNCPRES in TCDn.CTRLA), so the synchronizer clock meets these specifications
Symbol Description Min. Typ.✝ Max. Unit Condition
fCLK_TCD_SYNC * CLK_TCD_SYNC maximum frequency 48 MHz

Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested.

* These parameters are characterized but not tested in production.