39.5 Power Consumption

Table 39-4. Power Consumption in Active and Idle Mode
Operating Conditions:
  • System power consumption measured with peripherals disabled and I/O ports driven low with inputs disabled
Symbol Description Min. Typ.✝ Max. 85°C Max. 125°C Units Conditions
IDD Active power consumption 4.4 6 6 mA OSCHF = 24 MHz
1.0 1.5 1.5 mA OSCHF = 4 MHz
6.3 19 42 μA OSC32K = 32.768 kHz
4.2 5.5 5.5 mA EXTCLK = 24 MHz
0.85 1.3 1.3 mA EXTCLK = 4 MHz
9.0 μA XOSC32K = 32.768 kHz (High Power)
7.5 μA XOSC32K = 32.768 kHz (Low Power)
IDD_IDLE Idle power consumption 2.2 3 3 mA OSCHF = 24 MHz
590 850 850 μA OSCHF = 4 MHz
3.5 19 40 μA OSC32K = 32.768 kHz
1.9 2.5 2.5 mA EXTCLK = 24 MHz
450 800 800 μA EXTCLK = 4 MHz
7.5 μA

XOSC32K = 32.768 kHz
XOSC32KCTRLA.LPMODE = 0

6.0 μA

XOSC32K = 32.768 kHz
XOSC32KCTRLA.LPMODE = 1

IDD_BASE(1) Minimum power consumption in different sleep modes 0.65 9 32 µA

Power-Down or Standby mode, all peripherals disabled
VREGCTRL.PMODE = 0 (AUTO)

170 250 250 µA

Power-Down mode, all peripherals disabled
VREGCTRL.PMODE = 1 (FULL)

0.8 6.8 15 µA

Power-Down mode
VREGCTRL.PMODE = 0 (AUTO)
VREGCTRL.HTLLEN = 1

IRST Reset power consumption 170 μA RESET pulled to GND

Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested.

Note:
  1. Single supply mode.