12.5.5 Main Clock Interrupt Flags

Name: MCLKINTFLAGS
Offset: 0x04
Reset: 0x0
Property: -

Bit 76543210 
        CFD 
Access R/W 
Reset 0 

Bit 0 – CFD Clock Failure Detection Interrupt Flag

This flag is cleared by writing a ‘1’ to it.

This flag is set when a clock failure is detected.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Clock Failure Detection (CFD) interrupt flag.