8.10.2 Extended I/O Registers

The I/O memory space ranging from 0x0040 to 0x103F can only be accessed by the LD/LDS/LDD or ST/STS/STD instructions, transferring data between the 32 general purpose working registers (R0-R31) and the I/O memory space.

Refer to Table 9-1 and the Instruction Set Summary section for further details.