25.5.16 Dither Control

Name: DITCTRL
Offset: 0x18
Reset: 0x00
Property: -

Bit 76543210 
       DITHERSEL[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – DITHERSEL[1:0] Dither Select

This bit field selects which state of the TCD cycle will benefit from the dither function. See the 25.3.3.5 Dithering section.

ValueNameDescription
0x0ONTIMEBOn-time ramp B
0x1ONTIMEABOn-time ramp A and B
0x2DEADTIMEBDead-time ramp B
0x3DEADTIMEABDead-time ramp A and B