25.5.14 Delay Control

Name: DLYCTRL
Offset: 0x14
Reset: 0x00
Property: -

Bit 76543210 
   DLYPRESC[1:0]DLYTRIG[1:0]DLYSEL[1:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:4 – DLYPRESC[1:0] Delay Prescaler

This bit field controls the prescaler settings for the blanking or output event delay.

ValueNameDescription
0x0 DIV1 Prescaler division factor 1
0x1 DIV2 Prescaler division factor 2
0x2 DIV4 Prescaler division factor 4
0x3 DIV8 Prescaler division factor 8

Bits 3:2 – DLYTRIG[1:0] Delay Trigger

This bit field controls the trigger of the blanking, or output event delay.

ValueNameDescription
0x0 CMPASET CMPASET triggers delay
0x1 CMPACLR CMPACLR triggers delay
0x2 CMPBSET CMPBSET triggers delay
0x3 CMPBCLR CMPASET triggers delay (end of cycle)

Bits 1:0 – DLYSEL[1:0] Delay Select

This bit field selects which function is controlled by the delay trigger, delay prescaler, or delay value.

ValueNameDescription
0x0 OFF Delay functionality not used
0x1 INBLANK Input blanking
0x2 EVENT Programmable output event
0x3 - Reserved