4.1 Revision History Doc. Rev. Date Comments C 04/2024 General editorial updates Added Silicon Revision: B1 Added Errata: Device: 2.2.2 Write Operation Lost if Consecutive Writes to Specific Address Spaces NVMCTRL: 2.5.2 NVM_EEPROM_ERASE Command does Not Respect Write Protect SPI: 2.6.1 Alternative 2 Pin Position is Non-Functional for SPI1 with 48-Pin Devices TCD: 2.9.3 Halting TCD and Waiting for SW Restart Does Not Work if Compare Value A is 0 or Dual Slope Mode is Used TWI: 2.10.1 Flush Non-Functional USART: 2.11.2 Receiver Non-Functional after Detection of Inconsistent Synchronization Field Added Data Sheet Clarifications: SPI: 3.2.1 SPI - Serial Peripheral Interface SPI: 3.2.2 SPI - Serial Peripheral Interface Electrical Characteristics: 3.5.1 I/O Pin Characteristics Electrical Characteristics: 3.5.3 SPI B 03/2022 Document: General editorial updates. Added errata: DAC: 2.4.1 DAC Output Buffer Lifetime Drift NVMCTRL: 2.5.1 Flash Multi-Page Erase Can Erase Write Protected Section TCD: 2.9.3 Halting TCD and Waiting for SW Restart Does Not Work if Compare Value A is 0 or Dual Slope Mode is Used TWI: 2.10.1 Flush Non-Functional Added data sheet clarifications: Device: 3.1.1 Features Device: 3.1.2 FUSE - Configuration and User Fuses - SYSCFG0 AC: 3.3.1 Analog Comparator Interrupt Control DAC: 3.4.1 DAC Output Electrical Characteristics: 3.5.2 Memory Programming Specifications A 02/2021 Initial document release