6.2 Qualified Unencapsulated Devices (Die Version)1,2
| Term | Initial | Option |
|---|---|---|
| Screening Level | JAN | Joint Army Navy |
| Quality Level | KC | Screened per MIL-PRF-19500 Class K for space applications |
| Die Identifier | B | Microchip die |
| Radiation Hardness Assurance | R | 100 krad(Si) |
| JEDEC Number | 2N7586 | |
Note:
- Please refer to slash sheet
- Cage Code: 43611