6.3 Commercial Packaged Devices1,2

Table 6-3. Commercial Package Devices Description
TermInitialOption
Brand NameMRHMicrochip Radiation Hardened
Voltage (V)2525 × 101 = 250V
Channel TypeNN-Channel
Drain Current4545A
PackageT1TO-254AA
Note:
  1. Commercial screened devices are intended for engineering evaluation and are not available with any quality levels or radiation hardness assurance
  2. Commercial screened devices are only tested to meet static electrical specifications
  3. Please refer to the slash sheet