6.4 Commercial Unencapsulated Devices (Die Version)1,2,3
| Term | Initial | Option |
|---|---|---|
| 2C | MOSFET Die | |
| Voltage (V) | 10 | 25 × 101 = 250V |
| Channel Type | N | N-Channel |
| Drain Current | 45 | 45A |
| F5 | Internal Microchip Fabrication Site |
Note:
- Commercial screened devices are intended for engineering evaluation and are not available with any quality levels or radiation hardness assurance
- Commercial screened devices are only tested to meet static electrical specifications
- Please refer to slash sheet