6.1 Qualified Packaged Devices1
| Term | Initial | Option |
|---|---|---|
| Screening Level | JAN | Joint Army Navy |
| Quality Level | S | Space grade |
| Radiation Hardness Assurance | R | 100 krad(Si) |
| JEDEC Number | 2N7586 | |
| Package | T1 | TO-254AA |
Example:
JANSF2N7586T1: Space grade 2N7586 MOSFET with 100 krad(Si) rating in a TO-254AA package.
Note:
- Cage Code: 43611