14.5.1 Channel Strobe
Refer to the Peripheral Overview section for the available number of Event System channels.
| Name: | STROBEx |
| Offset: | 0x00 |
| Reset: | 0x00 |
| Property: | - |
Software Events
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| STROBE[7:0] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |