14.5.3 User Channel Mux
Each event user can be connected to one channel, and several users can be connected to the same channel. The following table lists all Event System users with their corresponding user ID number and name. This ID number corresponds to the USER register index, e.g., the EVSYS.USER2 register controls the user with ID 2.
| USER # | User Name | Async/Sync | Description |
|---|---|---|---|
| 0 | CCLLUT0A | Async | CCL LUT0 event input A |
| 1 | CCLLUT0B | Async | CCL LUT0 event input B |
| 2 | CCLLUT1A | Async | CCL LUT1 event input A |
| 3 | CCLLUT1B | Async | CCL LUT1 event input B |
| 4 | CCLLUT2A | Async | CCL LUT2 event input A |
| 5 | CCLLUT2B | Async | CCL LUT2 event input B |
| 6 | CCLLUT3A | Async | CCL LUT3 event input A |
| 7 | CCLLUT3B | Async | CCL LUT3 event input B |
| 8 | ADC0 | Async | ADC0 Trigger |
| 9 | EVOUTA | Async | EVSYS pin output A |
| 10 | EVOUTB | Async | EVSYS pin output B |
| 11 | EVOUTC | Async | EVSYS pin output C |
| 12 | EVOUTD | Async | EVSYS pin output D |
| 13 | EVOUTE | Async | EVSYS pin output E |
| 14 | EVOUTF | Async | EVSYS pin output F |
| 15 | USART0 | Sync | USART0 event input |
| 16 | USART1 | Sync | USART1 event input |
| 17 | USART2 | Sync | USART2 event input |
| 18 | USART3 | Sync | USART3 event input |
| 19 | TCA0 | Sync | TCA0 event input |
| 20 | TCB0 | Both | TCB0 event input |
| 21 | TCB1 | Both | TCB1 event input |
| 22 | TCB2 | Both | TCB2 event input |
| 23 | TCB3 | Both | TCB3 event input |
| Name: | USER |
| Offset: | 0x20 + n*0x01 [n=0..23] |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CHANNEL[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – CHANNEL[7:0] User Channel Selection
| Value | Description |
|---|---|
| 0 | OFF, no channel is connected to this Event System user |
| n | Event user is connected to CHANNEL(n-1) |