15.3.5 PORTMUX Control for TCA
| Name: | TCAROUTEA |
| Offset: | 0x04 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TCA0[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – TCA0[2:0] TCA0 Output
Write these bits to select alternative output pins for TCA0.
| Value | Name | Description |
|---|---|---|
| 0x0 | PORTA | TCA0 pins on PA[5:0] |
| 0x1 | PORTB | TCA0 pins on PB[5:0] |
| 0x2 | PORTC | TCA0 pins on PC[5:0] |
| 0x3 | PORTD | TCA0 pins on PD[5:0] |
| 0x4 | PORTE | TCA0 pins on PE[5:0] |
| 0x5 | PORTF | TCA0 pins on PF[5:0] |
| Other | - | Reserved |