15.3.6 PORTMUX Control for TCB
| Name: | TCBROUTEA |
| Offset: | 0x05 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TCB3 | TCB2 | TCB1 | TCB0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 3 – TCB3 TCB3 Output
Write this bit to ‘1’ to select alternative output
pin for 16-bit timer/counter B 3.
| Value | Name | Description |
|---|---|---|
| 0x0 | DEFAULT | TCB3 on PB5 |
| 0x1 | ALT1 | TCB3 on PC1 |
Bit 2 – TCB2 TCB2 Output
Write this bit to ‘1’ to select alternative output
pin for 16-bit timer/counter B 2.
| Value | Name | Description |
|---|---|---|
| 0x0 | DEFAULT | TCB2 on PC0 |
| 0x1 | ALT1 | TCB2 on PB4 |
Bit 1 – TCB1 TCB1 Output
Write this bit to ‘1’ to select alternative output
pin for 16-bit timer/counter B 1.
| Value | Name | Description |
|---|---|---|
| 0x0 | DEFAULT | TCB1 on PA3 |
| 0x1 | ALT1 | TCB1 on PF5 |
Bit 0 – TCB0 TCB0 Output
Write this bit to ‘1’ to select alternative output
pin for 16-bit timer/counter B 0.
| Value | Name | Description |
|---|---|---|
| 0x0 | DEFAULT | TCB0 on PA2 |
| 0x1 | ALT1 | TCB0 on PF4 |