15.3.1 PORTMUX Control for Event System
| Name: | EVSYSROUTEA |
| Offset: | 0x00 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EVOUTF | EVOUTE | EVOUTD | EVOUTC | EVOUTB | EVOUTA | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – EVOUTF Event Output F
Write this bit to ‘1’ to select alternative pin
location for Event Output F.
| Value | Name | Description |
|---|---|---|
| 0x0 | DEFAULT | EVOUTF on PF2 |
| 0x1 | - | Reserved |
Bit 4 – EVOUTE Event Output E
Write this bit to ‘1’ to select alternative pin
location for Event Output E.
| Value | Name | Description |
|---|---|---|
| 0x0 | DEFAULT | EVOUTE on PE2 |
| 0x1 | - | Reserved |
Bit 3 – EVOUTD Event Output D
Write this bit to ‘1’ to select alternative pin
location for Event Output D.
| Value | Name | Description |
|---|---|---|
| 0x0 | DEFAULT | EVOUTD on PD2 |
| 0x1 | ALT1 | EVOUTD on PD7 |
Bit 2 – EVOUTC Event Output C
Write this bit to ‘1’ to select alternative pin
location for Event Output C.
| Value | Name | Description |
|---|---|---|
| 0x0 | DEFAULT | EVOUTC on PC2 |
| 0x1 | ALT1 | EVOUTC on PC7 |
Bit 1 – EVOUTB Event Output A
Write this bit to ‘1’ to select alternative pin
location for Event Output B.
| Value | Name | Description |
|---|---|---|
| 0x0 | DEFAULT | EVOUTB on PB2 |
| 0x1 | - | Reserved |
Bit 0 – EVOUTA Event Output A
Write this bit to ‘1’ to select alternative pin
location for Event Output A.
| Value | Name | Description |
|---|---|---|
| 0x0 | DEFAULT | EVOUTA on PA2 |
| 0x1 | ALT1 | EVOUTA on PA7 |