7.2 Appendix B
The WILCS02 SDCard firmware support 4 Bit SDIO and SPI modes. In order to use the single firmware image for supporting both the bus interface drivers, the PIN10/Strap1 is used to select the either of SDIO/SPI modes.
| Host interface selection | PIN10 (Strap1) Header |
| SDIO | 0 (pull-down) |
| SPI | 1(pull-up) |