4.1 Wi-Fi Station Mode
- WILCS02
Throughput test is performed for WILCS02 using iPerf application on SAMA5D27 on a radiated setup.
Protocol SDIO SPI Downlink (Mbps) Uplink (Mbps) Downlink (Mbps) Uplink (Mbps) UDP 40 24 12.5 8.0 TCP 37 20 9.78 4
Throughput test is performed for WILCS02 using iPerf application on SAMA5D27 on a radiated setup.
| Protocol | SDIO | SPI | ||
|---|---|---|---|---|
| Downlink (Mbps) | Uplink (Mbps) | Downlink (Mbps) | Uplink (Mbps) | |
| UDP | 40 | 24 | 12.5 | 8.0 |
| TCP | 37 | 20 | 9.78 | 4 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.