3 Signal Description

Table 3-1. Signal Description List
Signal Name Function Type Comments Active Level
Clocks, Oscillators and PLLs
XIN Main Oscillator Input Input
XOUT Main Oscillator Output Output
XIN32 Slow Clock Oscillator Input Input
XOUT32 Slow Clock Oscillator Output Output
AUDIOCLK Audio Clock Output
PCK[7:0] Programmable Clock Output Output

Reset state:

  • PIO input
  • Internal pull-up enabled
  • Schmitt trigger enabled
Shutdown, Wake-up Logic
LPM Low-power Mode Output
SHDN Shutdown Control Output
WKUP[5:0] Wake-up Input Input
ICE and JTAG
TCK/SWCLK Test Clock/Serial Wire Clock Input
TDI Test Data In Input
TDO Test Data Out Output
TMS/SWDIO Test Mode Select/Serial Wire Input/Output I/O
JTAGSEL JTAG Selection Input
Reset/Test
NRST Microprocessor Reset Input Low
TST Test Mode Select Input
NTRST Test Reset Signal Input
NRST_OUT Microprocessor Reset Output Output Low
External Interrupt Controller - EIC
IRQ[1:0] External Interrupt Input Input
PIO Controller
PA[31:0] Parallel IO Controller I/O
PB[31:0] Parallel IO Controller I/O
PC[31:0] Parallel IO Controller I/O
PD[31:0] Parallel IO Controller I/O
PE[7:0] Parallel IO Controller I/O
External Bus Interface - EBI
D[15:0] Data Bus I/O
A[25:0] Address Bus Output
NWAIT External Wait Signal Input Low
Static Memory Controller - SMC
NCS[3:0] Chip Select Lines Output Low
NWR[1:0] Write Signal Output Low
NRD Read Signal Output Low
NWE Write Enable Output Low
NBS[1:0] Byte Mask Signal Output Low
NANDOE NAND Flash Output Enable Output Low
NANDWE NAND Flash Write Enable Output Low
DDR2/DDR3(L)/LPDDR2/LPDDR3 Controller
DDR_CLK, DDR_CLKN DDR Differential Clock Output
DDR_CKE DDR Clock Enable Output High
DDR_CS DDR Controller Chip Select Output Low
DDR_BA[2:0] Bank Select Output Low
DDR_WE DDR Write Enable Output Low
DDR_RAS, DDR_CAS Row and Column Signal Output Low
DDR_A[15:0] DDR Address Bus Output
DDR_D[15:0] DDR Data Bus I/O

DDR_DQS[1:0]

DDR_DQSN[1:0]

Differential Data Strobe I/O
DDR_DQM[1:0] Write Data Mask Output
DDR_ZQ DDR/LPDDR Calibration Input
DDR_VREF DDR/LPDDR Reference Input
DDR_RESETN DDR3 Active Low Asynchronous Reset Output Low
DDR_ODT DDR3 On-Die Termination Output High
Secure Data Memory Card - SDMMCx [2:0]
SDMMCx_CAL SD Card Calibration Input Low
SDMMCx_CD SD Card/e.MMC Card Detect Input Low
SDMMCx_CMD SD Card/e.MMC Command line I/O
SDMMCx_WP SD Card Connector Write Protect Signal Input High
SDMMCx_RSTN e.MMC Reset Signal Output Low
SDMMCx_1V8SEL SD Card Signal Voltage Selection Output
SDMMCx_CK SD Card/e.MMC Clock Signal Output
SDMMCx_DAT[3:0] SD Card I/O
SDMMC0_DAT[7:4] e.MMC Data Lines I/O
SDMMC0_DS e.MMC Data Strobe Input
Flexible Serial Communication Controller - FLEXCOMx [11:0]
FLEXCOMx_IO0 Transmit Data I/O
FLEXCOMx_IO1 Receive Data I/O
FLEXCOMx_IO2 Serial Clock I/O
FLEXCOMx_IO3 Clear To Send/
Peripheral Chip Select I/O
FLEXCOMx_IO4 Request To Send/
Peripheral Chip Select Output
FLEXCOMx_IO5 SPI Chip Select 2 Output
FLEXCOMx_IO6 SPI Chip Select 3 Output
Inter-IC Sound Multi Channel Controller - I2SMCCx [1:0]
I2SMCCx_MCK I2S Bus Clock Output
I2SMCCx_CK Serial Clock I/O
I2SMCCx_WS I2S Word Select I/O
I2SMCCx_DIN[3:0] Serial Data Inputs Input
I2SMCCx_DOUT[3:0] Serial Data Outputs Output
Synchronous Serial Controller - SSCx [1:0]
TDx Transmit Data Output
RDx Receive Data Input
TKx Transmit Clock I/O
RKx Receive Clock I/O
TFx Transmit Frame Sync I/O
RFx Receive Frame Sync I/O
Timer/Counter - TCx [1:0]
TCLK[5:0] TC Channel y External Clock Input Input
TIOA[5:0] TC Channel y I/O Line A I/O
TIOB[5:0] TC Channel y I/O Line B I/O
Quad IO SPI - QSPIx [1:0]
QSPIx_SCK QSPI Serial Clock Output
QSPIx_CS QSPI Chip Select Output Low
QSPIx_IO[3:0]

QSPI I/O

QIO0 is QMOSI Host Out - Client In

QIO1 is QMISO Host In - Client Out

I/O
QSPI0_IO[7:4] QSPI0 I/Os for Octal Mode I/O
QSPI0_SCKN Negative QSPI0 Serial Clock Output
QSPI0_INT QSPI Interrupt Input Low
QSPI0_DQS QSPI0 Data Strobe Input
Pulse Width Modulation Controller - PWM
PWMH[3:0] Waveform Output High Output
PWML[3:0] Waveform Output Low Output
PWMFI[1:0] Fault Inputs Input
PWMEXTRG[1:0] External Trigger Input
USB High Speed Ports - A, B, C
HHSA-DP

Host Port A High Speed Data +

Device A High Speed Data +

Analog
HHSA-DM

Host Port A High Speed Data -

Device A High Speed Data -

Analog
HHSB-DP

Host Port B High Speed Data +

Device B High Speed Data +

Analog
HHSB-DM

Host Port B High Speed Data -

Device B High Speed Data -

Analog
HHSC-DP Host Port C High Speed Data + Analog
HHSC-DM Host Port C High Speed Data - Analog
HHSA-CC[2:1] Host Port A Configuration Channels 1 and 2 Analog
HHSA-RTUNE Host Port A Tune Analog
HHSB-CC[2:1] Host Port B Configuration Channels 1 and 2 Analog
HHSB-RTUNE Host Port B Tune Analog
HHSC-RTUNE Host Port C Tune Analog
Ethernet 10/100/1000 - GMAC0
G0_TXCK/G0_REFCK Transmit Clock or 50 MHz Reference Clock I/O
G0_125CK 125 MHz Clock I/O
G0_TXEN/G0_TXCTL Transmit Enable or Transmit Control Signal Output
G0_TX[3:0] Transmit Data Output
G0_TXER Transmit Coding Error Output
G0_RXCK Receive Clock Input
G0_RXDV/G0_CRSDV/G0_RXCTL Receive Data Valid or Carrier Sense and Data Valid or Receive Control Signal Input
G0_RX[3:0] Receive Data Input
G0_RXER Receive Error Input
G0_CRS Carrier Sense Input
G0_COL Collision Detect Input
G0_MDC Management Data Clock Output
G0_MDIO Management Data Input/Output I/O
G0_TSUCOMP TSU Timer Comparison Valid Output
Ethernet 10/100 - GMAC1
G1_TXCK/G1_REFCK Transmit Clock or 50 MHz Reference Clock I/O
G1_TXEN Transmit Enable Output
G1_TX[3:0] Transmit Data Output
G1_TXER Transmit Coding Error Output
G1_RXCK Receive Clock Input
G1_RXDV/G1_CRSDV Receive Data Valid or Carrier Sense and Data Valid Input
G1_RX[3:0] Receive Data Input
G1_RXER Receive Error Input
G1_CRS Carrier Sense Input
G1_COL Collision Detect Input
G1_MDC Management Data Clock Output
G1_MDIO Management Data Input/Output I/O
G1_TSUCOMP TSU Timer Comparison Valid Output
Analog-to-Digital Converter - ADC
AD[15:0] 16 Analog Inputs Analog
ADTRG ADC Trigger Input
ADVREFP ADC Reference Analog
Analog Comparator Controller - ACC
ACC_INP[3:0] External Positive Analog Data Inputs Input
ACC_INN[3:1] External Negative Analog Data Inputs Input
Secure Box Module - SBM
PIOBU[3:0] Tamper I/Os I/O
Image Sensor Controller - ISC
ISC_D[11:0] Data Input
ISC_HSYNC Horizontal Synchro Input
ISC_VSYNC Vertical Synchro Input
ISC_PCK Pixel clock Input
ISC_MCK Main clock Output
ISC_FIELD Field Identification Signal Input
Controller Area Network - CANx [5:0]
CANRXx Receive Input
CANTXx Transmit Output
Pulse Density Modulation Interface Controller - PDMCx [1:0]
PDMCx_DS[1:0] Data Input Input
PDMCx_CLK Clock Output Output
Sony Philips Digital Interface Receiver - SPDIFRX
SPDIF_RX Receive Data Input
Sony Philips Digital Interface Transmitter - SPDIFTX
SPDIF_TX Transmit Data Output
MIPI DPHY

MIPI_DP[1:0]

MIPI_DN[1:0]

Differential Input Data Lane [1:0] Input
MIPI_CLKP/MIPI_CLKN Differential Input Clock Lane Input
MIPI_REXT Calibration Reference Resistor Input 4.02 KΩ E96