1 Configuration Summary
Feature | SAMA7G54 | |
---|---|---|
Package | BGA343 | |
External memory support |
NAND Flash, LPDDR2, LPDDR3, DDR2, DDR3, DDR3L, QSPI (NAND, NOR) |
|
Number of PIOs | 136 | |
SDMMC | 3 | |
DDR bus | 16-bit | |
GMAC | RGMII / MII/RMII + MII / RMII | |
CAN-FD | 6 | |
FLEXCOM (USART/SPI/I2C) | 12 | |
ADC inputs | 16 ext. + 3 int. | |
USB device/host | 2/2 sharing 2 USB Type-C™ transceivers + 1 host | |
ISC | MIPI CSI-2 + Parallel RGB | |
I2SMCC channels output/input | 8/8 | |
SSC | 2 | |
PDMC channels (2 microphones per channel) | Up to 4 | |
SPDIF | RX + TX | |
Audio Sample Rate Converter | 1 | |
QSPI | Octal + Quad | |
64-bit timers / 32-bit timers | 6 / 2 | |
PWM | 4 differential signals, 2 external triggers, 2 fault inputs | |
Cryptography | Asymmetric cryptography (CPKCC+CPKCL), AES, SHA, TRNG, TDES |