77 Ordering Information
For details on ordering codes, refer to Product Identification System.
Ordering Code | Tier | Max CPU Speed | Package | Carrier Type | Junction Temperature Range |
---|---|---|---|---|---|
SAMA7G54-V/4HB | Industrial | 1 GHz | TFBGA343 | Tray | -40°C to +105°C |
SAMA7G54T-V/4HB | Tape and reel | ||||
SAMA7G54-E/4HBVAO | Automotive | 800 MHz | Tray | -40°C to +125°C | |
SAMA7G54T-E/4HBVAO | Tape and reel |