3.2.7.2 SPI Distribution
The SAMA7D65 Curiosity Pro features three SPIs. The following schematic shows the SPI distribution.
The serial clock and data lines are shared by the five connected peripherals. Each peripheral has its own dedicated chip select line, as detailed in the table below.
|
Peripheral |
Interface |
Chip Select Signal |
PIO |
|---|---|---|---|
|
M.2 module |
FLEXCOM4 |
M2_WIFI_IO0_0.M2_WIFI_CS |
PA14 |
|
mikroBUS2 |
FLEXCOM4 |
MBUS1_0.MBUS_CS |
PA14 |
|
mikroBUS1 |
FLEXCOM4 |
MBUS0_0.MBUS_CS |
PA15 |
|
SODIMM GMAC |
FLEXCOM4 |
GMAC0_0.CS |
PA20 |
|
RPi connector |
FLEXCOM4 |
RPI0_0.NPCS0 |
PA14 |
|
RPi connector |
FLEXCOM4 |
RPI0_0.NPCS1 |
PA20 |
|
USB-C controller |
FLEXCOM4 |
USBIO-C_A_0.CS |
PA14 |
| FLEXCOM | PIO (if Direct Connection) | Resistor | Net after the Resistor |
|---|---|---|---|
| FLEXCOM0_IO0 | PC07 | R123 | LVDS_IO0_0.LVDS_TWD |
| – | – | R124 | MIPI_IO0_0.MIPI_TWD |
| – | – | R125 | MBUS0_0.MBUS_TWD |
| – | – | R126 | MBUS1_0.MBUS_TWD |
| – | – | R127 | RPI0_0.TWD |
| – | – | R128 | M2_WIFI_IO0_0.M2_WIFI_TWD |
| FLEXCOM0_IO1 | PC06 | R113 | LVDS_IO0_0.LVDS_TWCK |
| – | – | R114 | MIPI_IO0_0.MIPI_TWCK |
| – | – | R115 | MBUS0_0.MBUS_TWCK |
| – | – | R116 | MBUS1_0.MBUS_TWCK |
| – | – | R118 | RPI0_0.TWCK |
| – | – | R119 | M2_WIFI_IO0_0.M2_WIFI_TWCK |
| FLEXCOM10_IO0 | PB20 | R106 | PMIC_0.TWD |
| – | – | R107 | PAC19340_0.TWD0 |
| – | – | R108 | EEPROM0_0.TWD |
| – | – | R109 | GMAC0_0.TWD |
| FLEXCOM10_IO1 | PB19 | R100 | PMIC_0.TWCK |
| – | – | R101 | PAC19340_0.TWCK0 |
| – | – | R103 | EEPROM0_0.TWCK |
| – | – | R104 | GMAC0_0.TWCK |
| FLEXCOM4_IO0 | – | R31 | PA18 |
| – | – | R329 | USBIO-C_A_0.MOSI |
| – | – | R74 | MBUS0_0.MBUS_MOSI |
| – | – | R75 | MBUS1_0.MBUS_MOSI |
| – | – | R76 | RPI0_0.MOSI |
| – | – | R77 | GMAC0_0.MOSI |
| FLEXCOM4_IO1 | PA17 | R330 | USBIO-C_A_0.MISO |
| – | – | R79 | MBUS0_0.MBUS_MISO |
| – | – | R80 | MBUS1_0.MBUS_MISO |
| – | – | R81 | RPI0_0.MISO |
| – | – | R82 | GMAC0_0.MISO |
| FLEXCOM4_IO2 | PA16 | R331 | USBIO-C_A_0.SCK |
| – | – | R84 | MBUS0_0.MBUS_SCK |
| – | – | R85 | MBUS1_0.MBUS_SCK |
| – | – | R86 | RPI0_0.SCK |
| – | – | R87 | GMAC0_0.SCK |
| FLEXCOM4_IO3 | PA15 | R89 | MBUS0_0.MBUS_CS |
| FLEXCOM4_IO4 | PA14 | R1101 | USBIO-C_A_0.CS |
| – | – | R91 | MBUS1_0.MBUS_CS |
| FLEXCOM4_IO5 | – | R33 | PA19 |
| – | – | R93 | RPI0_0.NPCS0 |
| – | – | R94 | M2_WIFI_IO0_0.M2_WIFI_CS |
| FLEXCOM4_IO6 | PA20 | R96 | RPI0_0.NPCS1 |
| – | – | R97 | GMAC0_0.CS |
- Not populated.