3.1.1.1 Wall Adapter Input
The 5Vcc input from the wall adapter is protected by an overvoltage and reverse voltage protection circuit implemented with a dual MOSFET and a comparator. See the following figures.
The 5Vcc input from the wall adapter is protected by an overvoltage and reverse voltage protection circuit implemented with a dual MOSFET and a comparator. See the following figures.
DS50004143A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.