The programming tools used refer to the CMSIS *.SVD files
provided for each part or device data sheet. The CMSIS file contains the most up-to-date
information on the device, memory and peripherals with its associated registers. The
following figure illustrates the current flash memory map for the device. Figure 2-1. Flash Memory Map
Boot Flash is where the CPU starts after a reset. This space contains the reset handler
and interrupt vectors. The Boot Flash also contains the Microchip private boot code and
user boot code (if any). After the boot code runs successfully, it jumps to the user
Program Flash. For more details on the NVR memory, see the PIC32CX-BZ2 and WBZ45
Family Data Sheet (DS70005504).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.